Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to MC-Card Plug Cable 36 Inch Length Using RG178 Coax

Product ID: PE36110-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$75.29
25-49$71.53
50-99$67.76
100-249$64.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 81
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MC-Card
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to MC-Card Plug Cable 36 Inch Length Using RG178 Coax

The PE36110-36 is a SMA male to MC-Card plug cable designed for RF interconnects, offering 50 Ohm impedance with RG178B/U coax construction. It supports embedded wireless modules, compact electronics, and general RF integration where a flexible between-series cable links different interfaces. Brass connector bodies and gold-plated brass contacts pair with Teflon dielectrics and an FEP jacket for dependable electrical continuity.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and MC-Card cable connection on the other. Our SMA to MC-Card cable assemblies have a male gender on end 1 and plug on end 2. This SMA to MC-Card cable is a male to plug coax assembly, PE36110-36, can also be known as a SMA plug to MC-Card male cable assembly and will be shipped same-day as it is purchased.

SMA plug to MC-Card male cable assembly PE36110-36 is built with RG178 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to MC-Card cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to MC-Card plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36110-36 can also be used in the other direction and will be MC-Card plug to SMA male cable assembly if the opposite connectivity is required.

SMA plug to MC-Card male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to MC-Card cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to MC-Card plug cable 36 inch length using RG178 coax.

Frequently Asked Questions

What is the PE36110-36 RF cable assembly used for?

The PE36110-36 is a between-series RF cable assembly that connects an SMA male interface to an MC-Card plug interface. It uses RG178B/U coax, supports 50 Ohm impedance, and has straight connectors on both ends for compact routing. Engineers use it in embedded wireless devices, prototype builds, and general RF system integration where mixed interfaces must connect cleanly. Its flexible cable construction helps fit tighter electronic assemblies while preserving a standard RF connection path between board-level and external hardware.

When would I use an SMA male to MC-Card plug cable?

An SMA male to MC-Card plug cable like PE36110-36 is used when equipment must bridge those two specific RF interface types. This assembly combines 50 Ohm performance, RG178B/U coax, brass connectors, gold-plated brass contacts, and straight connector geometry. It is useful in compact wireless electronics where an MC-Card connection on a device must link to an SMA-based RF path. Engineers often choose this format during integration and prototyping because it simplifies interconnect changes without redesigning the mating interfaces.

Is the PE36110-36 suitable for compact electronic assemblies?

The PE36110-36 is well suited for compact electronic assemblies because it uses flexible RG178B/U coax and straight connector bodies. Its FEP jacket, Teflon dielectric, and brass connector construction support routing through smaller spaces in RF and electronic systems. This makes it practical for embedded modules and development hardware where cable flexibility and interface compatibility both matter. System integrators use assemblies like PE36110-36 when they need a manageable 50 Ohm cable between MC-Card ports and standard SMA connections.

What makes PE36110-36 a between-series cable assembly?

The PE36110-36 is a between-series cable assembly because it joins two different connector series in one RF cable. It connects an SMA male interface on one end to an MC-Card plug interface on the other, using 50 Ohm RG178B/U coax. That configuration is useful when wireless hardware and external RF components do not share the same connector family. Instead of adding multiple adapters, engineers can use PE36110-36 to create a direct, flexible interface transition in integration and test setups.