To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity SMA Male to MCX Plug Cable Using PE-SR405FL Coax

Product ID: PE3C3721

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4879RG316-DSPE44792KitBOM Datasheet

MCX Plug Right Angle to SMB Plug Cable Using RG316-DS Coax

PE3C3721 is a MCX plug right angle to SMB plug cable using RG316-DS coax. This Pasternack MCX plug right angle to SMB plug cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMB for connector 2. MCX right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3721 MCX plug right angle to SMB plug cable assembly is constructed with RG316-DS coax.