Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to Snap-On MMBX Plug Right Angle Cable Using RG188-DS Coax with HeatShrink

Product ID: PE3W07243/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketMMBX Plug Right Angle Snap-On Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, With Male Center ContactData Icon
PE4408RG188-DSPE45256KitBOM Datasheet

SMA Male Right Angle to Snap-On MMBX Plug Right Angle Cable Using RG188-DS Coax with HeatShrink

PE3W07243/HS is a SMA male right angle to MMBX plug right angle cable using RG188-DS coax. This Pasternack SMA male right angle to MMBX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MMBX for connector 2. SMA right angle to MMBX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to plug MMBX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07243/HS SMA male right angle to MMBX plug right angle cable assembly is constructed with RG188-DS coax.