SMA Male to N Female 4 Hole Flange Cable Using LMR-195 Coax
Product ID:
PE3W03224
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-195 |
| RF Cable Type | LMR-195 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-195-SM | LMR-195 | PE44069 | KitBOM Datasheet |
|---|
SMA Male to N Female 4 Hole Flange Cable Using LMR-195 Coax
PE3W03224 is a SMA male to N female 4 hole flange cable using LMR-195 coax. This Pasternack SMA male to N female 4 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.
Our male SMA to female N 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03224 SMA male to N female 4 hole flange cable assembly is constructed with LMR-195 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table