SMA Male to N Female Cable Using PE-B400 Coax
Product ID:
PE3W07873
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-B400 |
RF Cable Type | PE-B400 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44668.jpg) | ![](/images/product/medium/PE-B400.jpg) | ![](/images/product/medium/PE4372.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44668 | PE-B400 | PE4372 | KitBOM Datasheet |
---|
SMA Male to N Female Cable Using PE-B400 Coax
PE3W07873 is a SMA male to N female cable using PE-B400 coax. This Pasternack SMA male to N female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.
Our male SMA to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07873 SMA male to N female cable assembly is constructed with PE-B400 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.