Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Male Right Angle Cable 48 Inch Length Using PE-SR402FL Coax

Product ID: PE3W00507-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$152.99
25-49$145.34
50-99$137.69
100-249$131.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to N Male Right Angle Cable 48 Inch Length Using PE-SR402FL Coax

The PE3W00507-48 is a formable SMA male to N male right angle cable designed for PE-SR402FL coax, offering 50 Ohm impedance and DC to 11 GHz operation. It supports RF system integration where a right angle cable end helps route coax through tighter equipment layouts and bench setups. Stainless steel connector bodies, gold-plated brass contacts, and PTFE/Teflon dielectrics support stable interconnect performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle N type cable connection on the other. Our SMA to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to N type cable is a male to male coax assembly, PE3W00507-48, can also be known as a SMA plug to right angle type N plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N plug cable assembly PE3W00507-48 is built with PE-SR402FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to right angle N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 11 GHz maximum frequency SMA male to type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W00507-48 can also be used in the other direction and will be right angle type N male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N male right angle cable 48 inch length using PE-SR402FL coax.

Frequently Asked Questions

What is the PE3W00507-48 RF cable assembly used for?

The PE3W00507-48 is a formable SMA male to N male right angle RF cable assembly used to connect 50 Ohm RF interfaces. It uses PE-SR402FL coax and supports DC to 11 GHz operation with a 1.4:1 maximum VSWR. Engineers use it in bench setups, prototypes, and integrated electronic systems where SMA equipment must connect to N ports. The right angle end also helps manage cable routing when rear-panel clearance or cable exit direction matters.

When should I use a right angle SMA to N cable instead of a straight cable?

A right angle SMA to N cable like PE3W00507-48 is useful when equipment layout limits straight cable exit space. This assembly combines a right angle connector orientation with formable PE-SR402FL coax and 50 Ohm impedance for controlled routing. Engineers often choose it behind instruments, inside enclosures, or near crowded panels where bend direction must be managed. It helps reduce cable stress at the connector interface while maintaining the required RF connection between SMA and N ports.

Is the PE3W00507-48 suitable for RF test and prototype work?

The PE3W00507-48 is suitable for RF test and prototype work that requires a 50 Ohm cable assembly with mixed SMA and N interfaces. It supports DC to 11 GHz operation and uses stainless steel connectors with gold-plated brass contacts and PTFE-based dielectrics. Prototype and lab environments benefit from the formable cable because it can be shaped to fit temporary or evolving layouts. That makes it useful when engineers need repeatable routing between instruments, fixtures, and development hardware.

What makes PE-SR402FL formable coax useful in this cable assembly?

PE-SR402FL formable coax makes the PE3W00507-48 useful when a cable path must hold its shape after installation or adjustment. In this assembly, the cable works with SMA male and N male connectors and maintains 50 Ohm impedance through DC to 11 GHz. Engineers use formable coax in prototypes, test racks, and compact electronic builds where fixed routing improves organization and access. It is a practical choice when flexible cable movement is less important than stable cable positioning.