Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to QMA Male Cable Using TFT-402 Coax

Product ID: PE3W12352
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Low PIM Connector Solder Attachment for TFT-402, TFT-402-LFLow PIM Flexible TFT-402 Outdoor Rated Coax Cable Double Shielded with Blue FEP JacketQMA Male Low PIM Connector Solder Attachment for TFT-5G-402Data Icon
TC-402-SM-LPTFT-402TC-402-QM-LPKitBOM Datasheet

SMA Male to QMA Male Cable Using TFT-402 Coax

PE3W12352 is a SMA male to QMA male cable using TFT-402 coax. This Pasternack SMA male to QMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm QMA for connector 2.

Our male SMA to male QMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12352 SMA male to QMA male cable assembly is constructed with TFT-402 coax.