Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to 7/16 DIN Male Right Angle Cable Using LMR-240-UF Coax

Product ID: PE3W14143

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-240Flexible LMR-240-UF Indoor / Outdoor Rated Coax Cable Double Shielded with Black TPE Jacket7/16 DIN Male Right Angle Connector Crimp/Solder Attachment for PE-C240, RG8X, .240 inch, LMR-240, LMR-240-DB, LMR-240-UFData Icon
EZ-240-SM-RA-XLMR-240-UFPE44541KitBOM Datasheet

SMA Male Right Angle to 7/16 DIN Male Right Angle Cable Using LMR-240-UF Coax

PE3W14143 is a SMA male right angle to 7/16 DIN male right angle cable using LMR-240-UF coax. This Pasternack SMA male right angle to 7/16 DIN male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 7/16 DIN for connector 2. SMA right angle to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14143 SMA male right angle to 7/16 DIN male right angle cable assembly is constructed with LMR-240-UF coax.

* LMR™ is a trademark of Times Microwave Systems.