Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to BNC Female Bulkhead Cable Using RG174 Coax

Product ID: PE3W19026

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 SeriesSMA
Connector 1 GenderMale
Connector 1 PolarityStandard
Connector Angle 1Right Angle
Connector 1 Impedance50 Ohm
Connector 2 SeriesBNC
Connector 2 GenderFemale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector 2 Impedance50 Ohm
Connector 1 Body MaterialBrass
Connector 1 Body PlatingNickel
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description