We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

SMA Male Right Angle to BNC Male Cable Assemblies

Pasternack Enterprises SMA male right angle to BNC male cable assembly product group is made up of 156 standard and custom configurations which use Flexible coaxial cable. SMA male right angle to BNC male assemblies are assembled from 12 different cable types and 5 different SMA connectors. Our SMA male right angle to BNC male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA male right angle to BNC male cable assemblies are manufactured with 19 different connector and cable combinations. Customers may select the SMA male right angle to BNC male cable assemblies that have any combination of the following specifications: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


Our facility certified to ISO 9001:2015 ships SMA male right angle to BNC male cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant