Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to QMA Male Right Angle Cable Using LMR-240-UF Coax

Product ID: PE3W08640

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-240, PE-C240Flexible LMR-240-UF Indoor / Outdoor Rated Coax Cable Double Shielded with Black TPE JacketSMA Male Right Angle Connector Crimp/Solder Attachment for PE-C240, RG8X, .240 inch, LMR-240, LMR-240-DB, LMR-240-UFData Icon
EZ-240-QM-RA-XLMR-240-UFPE44638KitBOM Datasheet

QMA Male Right Angle to SMA Male Right Angle Cable Using LMR-240-UF Coax with HeatShrink

PE3W08640 is a QMA male right angle to SMA male right angle cable using LMR-240-UF coax. This Pasternack QMA male right angle to SMA male right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm SMA for connector 2. QMA right angle to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA right angle to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08640 QMA male right angle to SMA male right angle cable assembly is constructed with LMR-240-UF coax.

* LMR™ is a trademark of Times Microwave Systems.