Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male Right Angle to SMB Plug Right Angle Cable Using 53 Ohm RG55 Coax with HeatShrink, LF Solder

Product ID: PE3W06535LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4002RG55B/UPE4595KitBOM Datasheet

SMA Male Right Angle to SMB Plug Right Angle Cable Using 53 Ohm RG55 Coax with HeatShrink, LF Solder

PE3W06535LF/HS is a SMA male right angle to SMB plug right angle cable using RG55 coax. This Pasternack SMA male right angle to SMB plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2. SMA right angle to SMB right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to plug SMB right angle cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W06535LF/HS SMA male right angle to SMB plug right angle cable assembly is constructed with RG55 coax.