Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to TNC Female Cable Assemblies

Pasternack Enterprises SMA male right angle to TNC female cable assembly product group is made up of 36 standard and custom cable assemblies that use Flexible or Formable coax cable. SMA male right angle to TNC female assemblies are built with 6 unique cable part numbers and 3 unique SMA connectors. Our SMA male right angle to TNC female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA male right angle to TNC female cable assemblies are manufactured with 6 different connector and cable combinations. You can choose the SMA male right angle to TNC female cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our manufacturing facility certified to ISO 9001:2015 builds and ships SMA male right angle to TNC female cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers available. Excellent technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant