Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to SHV Plug Cable Using RG188 Coax

Product ID: PE3W08809

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4036RG188A/UPE4498KitBOM Datasheet

SMA Male to SHV Plug Cable Using RG188 Coax

PE3W08809 is a SMA male to SHV plug cable using RG188 coax. This Pasternack SMA male to SHV plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SHV for connector 2.

Our male SMA to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08809 SMA male to SHV plug cable assembly is constructed with RG188 coax.