Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SMA Female Cable Using PE-SR401FL Coax

Product ID: PE3W01142

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Clamp/Solder Attachment For PE-SR401AL, PE-SR401FL, RG401Formable 250 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMA Female Connector Solder Attachment for PE-SR401AL, PE-SR401FL, RG401Data Icon
PE4403PE-SR401FLPE4930KitBOM Datasheet

SMA Male to SMA Female Cable Using PE-SR401FL Coax

PE3W01142 is a SMA male to SMA female cable using PE-SR401FL coax. This Pasternack SMA male to SMA female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SMA to female SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W01142 SMA male to SMA female cable assembly is constructed with PE-SR401FL coax.