Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female 4 Hole Flange Cable Using PE-SR402FL Coax

Product ID: PE3W07577

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402Formable 141 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMA Female Connector Solder Attachment 4 Hole Flange For PE-SR402AL, PE-SR402FL, RG402, .340 inch Hole SpacingData Icon
PE4112PE-SR402FLPE4121KitBOM Datasheet

SMA Male to SMA Female 4 Hole Flange Cable Using PE-SR402FL Coax

PE3W07577 is a SMA male to SMA female 4 hole flange cable using PE-SR402FL coax. This Pasternack SMA male to SMA female 4 hole flange cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SMA to female SMA 4 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07577 SMA male to SMA female 4 hole flange cable assembly is constructed with PE-SR402FL coax.