Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

QD SMA Male to SMA Female Cable Using RG142 Coax

Product ID: PE3W00563

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male QD Connector Crimp/Solder Attachment For RG142, RG223, RG400, RG55SMA Female Connector Crimp/Solder Attachment for RG55, RG142, RG223Data Icon
PE44461RG142B/UPE4412KitBOM Datasheet

QD SMA Male to SMA Female Cable Using RG142 Coax

PE3W00563 is a SMA male to SMA female cable using RG142 coax. This Pasternack SMA male to SMA female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SMA to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00563 SMA male to SMA female cable assembly is constructed with RG142 coax.