In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male Right Angle to SMA Male Cable Using LMR-240 Coax with HeatShrink, LF Solder

Product ID: PE3C0055LF/HS
Product discontinued.
Replaced with PE3C6658LF.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44638LMR-240PE44637KitBOM Datasheet

SMA Male Right Angle to SMA Male Cable Using LMR-240 Coax with HeatShrink, LF Solder

PE3C0055LF/HS is a SMA male right angle to SMA male cable using LMR-240 coax. This Pasternack SMA male right angle to SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2. SMA right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C0055LF/HS SMA male right angle to SMA male cable assembly is constructed with LMR-240 coax.

* LMR™ is a trademark of Times Microwave Systems.