Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

QD SMA Male to QD SMA Male Cable Using RG223 Coax

Product ID: PE3C2073LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male QD Connector Crimp/Solder Attachment For RG142, RG223, RG400, RG55SMA Male QD Connector Crimp/Solder Attachment For RG142, RG223, RG400, RG55Data Icon
PE44461RG223/UPE44461KitBOM Datasheet

QD SMA Male to QD SMA Male Cable Using RG223 Coax

PE3C2073LF is a SMA male to SMA male cable using RG223 coax. This Pasternack SMA male to SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SMA to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2073LF SMA male to SMA male cable assembly is constructed with RG223 coax.