Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Male to SMB Jack Cable Using PE-C100-LSZH Coax

Product ID: PE3W05025

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP SMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100Low Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketSMB Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchData Icon
PE4771PE-C100-LSZHPE4096KitBOM Datasheet

Reverse Polarity SMA Male to SMB Jack Cable Using PE-C100-LSZH Coax

PE3W05025 is a reverse polarity SMA male to SMB jack cable using PE-C100-LSZH coax. This Pasternack reverse polarity SMA male to SMB jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2.

Our reverse polarity male SMA to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05025 SMA reverse polarity male to SMB jack cable assembly is constructed with PE-C100-LSZH coax.