Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SMB Jack Cable Using PE-SR405AL Coax

Product ID: PE3W00373

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorSMB Jack Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405Data Icon
PE4005PE-SR405ALPE4360KitBOM Datasheet

SMA Male to SMB Jack Cable Using PE-SR405AL Coax

PE3W00373 is a SMA male to SMB jack cable using PE-SR405AL coax. This Pasternack SMA male to SMB jack cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMB for connector 2.

Our male SMA to jack SMB cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00373 SMA male to SMB jack cable assembly is constructed with PE-SR405AL coax.