Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMB Plug Cable 60 Inch Length Using PE-B100 Coax

Product ID: PE34455LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$97.19
25-49$92.33
50-99$87.47
100-249$83.58
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B100
RF Cable TypePE-B100
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMB Plug Cable 60 Inch Length Using PE-B100 Coax

The PE34455LF-60 is a SMA male to SMB plug cable designed for PE-B100 coax, offering 50 Ohm impedance and DC to 4 GHz operation. It links SMA and SMB interfaces in RF and electronic system integration where between-series connections simplify equipment and cable routing. Brass connector bodies, gold-plated beryllium copper contacts, and PTFE and Teflon dielectrics support reliable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMB cable connection on the other. Our SMA to SMB cable assemblies have a male gender on end 1 and plug on end 2. This SMA to SMB cable is a male to plug coax assembly, PE34455LF-60, can also be known as a SMA plug to SMB male cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMB male cable assembly PE34455LF-60 is built with PE-B100 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMB cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency SMA male to SMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34455LF-60 can also be used in the other direction and will be SMB plug to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMB cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMB plug cable 60 inch length using PE-B100 coax.

Frequently Asked Questions

What is the PE34455LF-60 RF cable assembly used for?

The PE34455LF-60 is a between-series RF cable assembly used to connect an SMA interface to an SMB interface. It uses PE-B100 coax, supports 50 Ohm impedance, and operates from DC to 4 GHz. Engineers use it in bench setups, embedded assemblies, and general RF system integration where mixed connector types must be linked. Its straight connector configuration and 1.4:1 maximum VSWR make it suitable for practical interconnect tasks across standard RF equipment.

When would I use an SMA male to SMB plug cable?

An SMA male to SMB plug cable like the PE34455LF-60 is used when two RF devices have different connector series. This assembly provides a 50 Ohm path through PE-B100 coax and supports operation from DC to 4 GHz. Engineers commonly choose it for instrument hookups, module integration, and electronics builds that combine threaded SMA ports with snap-on SMB ports. It helps avoid extra adapters in the signal chain while preserving a straightforward cable connection between dissimilar interfaces.

Is the PE34455LF-60 suitable for general RF and electronics integration?

The PE34455LF-60 is suitable for general RF and electronics integration where a 50 Ohm between-series cable is required. It combines SMA male and SMB plug connectors with straight bodies and standard polarity on both ends. This makes it useful in mixed-interface assemblies, laboratory test connections, and subsystem wiring that must cover DC to 4 GHz. Its PE-B100 coax construction and specified 1.4:1 maximum VSWR support dependable interconnect performance in everyday engineering environments.

What construction details matter in the PE34455LF-60 cable assembly?

The PE34455LF-60 uses brass connector bodies and beryllium copper contacts with gold plating for its electrical interfaces. It also includes PTFE and Teflon connector dielectrics, a PVC jacket, and PE-B100 coax as the cable medium. These materials matter in RF assemblies because connector durability and dielectric stability affect repeatable mating and signal transfer. Engineers evaluating cable assemblies for lab, prototype, or integrated system use often review these details alongside frequency range, impedance, and VSWR.