Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMB Plug Cable 48 Inch Length Using RG142 Coax

Product ID: PE3181-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$103.99
25-49$98.79
50-99$93.59
100-249$89.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 344
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to SMB Plug Cable 48 Inch Length Using RG142 Coax

The PE3181-48 is a SMA male to SMB plug cable designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 8 GHz operation. It links SMA and SMB interfaces in RF and electronic system integration where flexible coax routing is required. Constructed with RG142B/U coax, PTFE dielectric, FEP jacket, and brass connectors, it supports stable 50 Ohm signal transfer.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMB cable connection on the other. Our SMA to SMB cable assemblies have a male gender on end 1 and plug on end 2. This SMA to SMB cable is a male to plug coax assembly, PE3181-48, can also be known as a SMA plug to SMB male cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMB male cable assembly PE3181-48 is built with RG142 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMB cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA male to SMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3181-48 can also be used in the other direction and will be SMB plug to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMB cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMB plug cable 48 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3181-48 RF cable assembly used for?

The PE3181-48 is a SMA male to SMB plug cable assembly used to connect equipment with different RF connector interfaces. It uses 50 Ohm RG142B/U coax, straight connectors, and a flexible construction that supports operation from DC to 8 GHz. Engineers use it in RF benches, embedded electronics, and subsystem links where SMA and SMB ports must be joined. This between-series configuration helps simplify integration when a direct cable connection is preferred over separate adapters and patching components.

When would I use a SMA to SMB cable instead of an adapter?

A SMA to SMB cable like the PE3181-48 is used when equipment ports need separation and cannot be joined with a rigid adapter. It combines SMA and SMB plug interfaces with flexible RG142B/U coax, 50 Ohm impedance, and straight connector geometry for routed connections. Engineers select it in crowded enclosures, test stations, and electronic assemblies where cable movement or reach matters. This approach can ease mechanical strain on ports and provide cleaner routing between modules with different connector series.

Is the PE3181-48 suitable for general RF and electronics integration?

The PE3181-48 is suitable for general RF and electronics integration where a 50 Ohm SMA-to-SMB cable assembly is required. It features RG142B/U coax, PTFE dielectric, FEP jacket material, and straight plug connectors that support operation through 8 GHz. Integrators use it to connect mixed-interface modules, instruments, and subsystems that need dependable between-series cable transitions. Its flexible cable design helps with internal routing and bench connections where rigid interconnect hardware would be less practical.

What makes RG142B/U a practical choice for this cable assembly?

RG142B/U is a practical choice in the PE3181-48 because it provides a flexible 50 Ohm coax foundation for RF interconnects. The assembly also uses PTFE dielectric and an FEP jacket, which support the cable’s construction for routed electronic and RF applications. Engineers use this type of cable when they need a manageable between-series connection from SMA to SMB in compact layouts. It is well suited for lab setups and integrated equipment where flexibility and connector compatibility both matter.