Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMC Plug Cable 24 Inch Length Using RG316 Coax

Product ID: PE3809-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$84.59
25-49$80.36
50-99$76.13
100-249$72.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to SMC Plug Cable 24 Inch Length Using RG316 Coax

The PE3809-24 is a SMA male to SMC plug cable designed for between-series RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It connects SMA and SMC interfaces in RF and electronic system integration where flexible coax routing is required. Constructed with brass connectors, gold-plated contacts, PTFE dielectrics, and RG316/U coax, it supports a maximum VSWR of 1.4:1.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMC cable connection on the other. Our SMA to SMC cable assemblies have a male gender on end 1 and plug on end 2. This SMA to SMC cable is a male to plug coax assembly, PE3809-24, can also be known as a SMA plug to SMC male cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMC male cable assembly PE3809-24 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA male to SMC plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3809-24 can also be used in the other direction and will be SMC plug to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMC male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMC plug cable 24 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3809-24 RF cable assembly used for?

The PE3809-24 is a SMA male to SMC plug cable assembly used to connect unlike 50 Ohm RF interfaces. It uses RG316/U flexible coax and supports DC to 3 GHz operation with a maximum VSWR of 1.4:1. Engineers use it in RF and electronic system integration when equipment or subassemblies require SMA on one side and SMC on the other. This between-series configuration reduces the need for separate adapters and helps simplify cable routing in bench and installed systems.

When would I use a SMA male to SMC plug cable instead of an adapter?

A SMA male to SMC plug cable like PE3809-24 is used when a flexible connection is needed between two different connector series. It combines brass connectors, gold-plated contacts, and RG316/U coax to support 50 Ohm RF paths across DC to 3 GHz. Engineers choose this format when ports are offset, spaced apart, or difficult to align with a rigid adapter. The flexible assembly also helps in prototypes, instrument racks, and enclosed systems where cable movement improves installation access.

Is the PE3809-24 suitable for general RF and electronics integration?

The PE3809-24 is suitable for general RF and electronics integration where mixed SMA and SMC interfaces must be connected reliably. It is a 50 Ohm flexible coaxial cable assembly built with RG316/U cable, PTFE dielectric, and straight connector bodies. These characteristics fit bench testing, subsystem hookup, and prototype development that operate within the DC to 3 GHz range. Its between-series design is especially useful when engineers need one cable assembly instead of combining multiple interconnect parts.

What makes RG316/U a practical cable choice for the PE3809-24?

RG316/U makes the PE3809-24 practical because it provides a flexible 50 Ohm coax path for compact RF cable routing. The cable uses PTFE dielectric and FEP jacket materials, which support stable construction for general electronic and RF interconnect work. Engineers often need flexibility when connecting spaced or misaligned SMA and SMC ports inside instruments or prototype assemblies. In those installations, a flexible cable assembly is easier to position than a rigid connection and can simplify integration changes.