To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMC to SMA Cable Assemblies

Pasternack Enterprises SMC to SMA cable assembly product portfolio contains 216 standard and custom designs that use flexible coaxial cable. SMC to SMA assemblies are built using 12 unique coaxial cable types and 4 unique SMC connectors. Our SMC to SMA cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMC to SMA cable assemblies are available with 24 unique cable and connector combinations. You may choose the SMC to SMA cable assemblies with any of the following configurations: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Pasternack's facility certified to ISO 9001:2015 ships SMC to SMA cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 163 Results
Jump to
of 9
GO