Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SSMA Male Right Angle Cable Using RG405 Coax

Product ID: PE3W00543

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4005RG405/UPE44384KitBOM Datasheet

SMA Male to SSMA Male Right Angle Cable Using RG40

PE3W00543 is a SMA male to SSMA male right angle cable using RG405 coax. This Pasternack SMA male to SSMA male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SSMA for connector 2. SMA to SSMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to male SSMA right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00543 SMA male to SSMA male right angle cable assembly is constructed with RG405 coax.