In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male Right Angle to Reverse Polarity TNC Female Cable Using 53 Ohm RG55 Coax

Product ID: PE3W07645

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4002RG55B/UPE4685KitBOM Datasheet

SMA Male Right Angle to Reverse Polarity TNC Female Cable Using 53 Ohm RG55 Coax

PE3W07645 is a SMA male right angle to reverse polarity TNC female cable using RG55 coax. This Pasternack SMA male right angle to reverse polarity TNC female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm TNC for connector 2. SMA right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to reverse polarity female TNC cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W07645 SMA male right angle to TNC reverse polarity female cable assembly is constructed with RG55 coax.