In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male to MMCX Plug Cable Assemblies

Pasternack Enterprises SMA male to MMCX plug cable assembly product portfolio is made up of 58 custom and standard assemblies which use Flexible or Formable coax cable. SMA male to MMCX plug assemblies are built using 5 unique coaxial cable part numbers and 3 different SMA connectors. Our SMA male to MMCX plug cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA male to MMCX plug cable assemblies are built with 9 different connector and cable combinations. Customers may choose the SMA male to MMCX plug cable assemblies with any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching is available.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SMA male to MMCX plug cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant