SMA Male to NEX10 Male Right Angle Cable Using TFT-402 Coax
Product ID:
PE3W14425
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | NEX10 |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-SM-LP | TFT-402 | TC-402-NX10M-RA-LP | KitBOM Datasheet |
|---|
SMA Male to NEX10 Male Right Angle Cable Using TFT-402 Coax
PE3W14425 is a SMA male to NEX10 male right angle cable using TFT-402 coax. This Pasternack SMA male to NEX10 male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm NEX10 for connector 2. SMA to NEX10 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male SMA to male NEX10 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14425 SMA male to NEX10 male right angle cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table