Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to NEX10 Male Right Angle Low PIM Cable Using TFT-5G-402 Coax

Product ID: PE3W14981

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Low PIM Connector Solder Attachment for TFT-402, TFT-402-LFLow PIM Flexible TFT-5G-402 Coax Cable Double Shielded with Blue FEP JacketNEX10 Male Right Angle Low PIM Connector Solder Attachment for TFT-5G-402Data Icon
TC-402-SM-LPTFT-5G-402TC-402-NX10M-RA-LPKitBOM Datasheet

SMA Male to NEX10 Male Right Angle Cable Using TFT-5G-402 Coax

PE3W14981 is a SMA male to NEX10 male right angle cable using TFT-5G-402 coax. This Pasternack SMA male to NEX10 male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm NEX10 for connector 2. SMA to NEX10 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to male NEX10 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14981 SMA male to NEX10 male right angle cable assembly is constructed with TFT-5G-402 coax.