Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to FAKRA Cable Assemblies

Pasternack Enterprises SMA to FAKRA cable assembly product line is made up of 576 custom and standard products using flexible coaxial cable. SMA to FAKRA assemblies are manufactured with 3 unique coax cable part numbers and 2 unique SMA connectors. Our SMA to FAKRA cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA to FAKRA cable assemblies are available with 96 different connector and cable combinations. Our customers can select the SMA to FAKRA cable assemblies that have any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships SMA to FAKRA cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts on hand. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

201-220 of 349 Results
Jump to
of 18
GO