Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to Mini UHF Cable Assemblies

Pasternack Enterprises SMA to Mini UHF cable assembly product line has 56 custom and standard cable assemblies using flexible coax cable. SMA to Mini UHF assemblies are assembled using 4 unique cable part numbers and 2 different SMA connectors. Our SMA to Mini UHF cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA to Mini UHF cable assemblies are built with 8 different connector and cable combinations. Customers may select the SMA to Mini UHF cable assemblies that have any of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching is available.


Our manufacturing facility certified to ISO 9001:2015 builds and ships SMA to Mini UHF cable assemblies the same day from the deepest, broadest inventory of microwave and RF components available. Excellent technical support and customer service are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).