Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to Type N Cable Assemblies

Pasternack Enterprises SMA to type N cable assembly product portfolio offers 1,114 standard and custom cable assemblies which use flexible, formable or semirigid coax cable. SMA to type N assemblies are assembled with 36 unique coaxial cable types and 22 unique SMA connectors. Our SMA to type N cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack SMA to type N cable assemblies are available with 145 unique connector and cable combinations. Customers may select the SMA to type N cable assemblies that have any of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, reverse polarity or standard polarity, right angle or straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.

Our facility certified to ISO 9001:2015 builds and ships SMA to type N cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Exceptional customer service and technical support are available to assist our customers with SMA type N cable purchases. Please contact Pasternack through e-mail or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.

2021-2040 of 2471 Results
Jump to
of 124
GO