Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to SMA Cable Assemblies

Pasternack Enterprises SMA to SMA cable assemblies product portfolio is made up of 6,369 custom and standard cable assemblies that use flexible, formable or semirigid cable. SMA to SMA assemblies are assembled from 45 different coaxial cable types and 72 unique SMA connectors. Our SMA to SMA cable assembly products are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA to SMA cable assemblies are manufactured with 530 different connector and cable combinations. Customers may choose the SMA-SMA cable assemblies that have any of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, 2 hole panel, 4 hole panel, bulkhead or standard mount, reverse thread or standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SMA to SMA cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts available. Excellent customer service and technical support are on hand to help you with your SMA to SMA cable purchases. Contact Pasternack through email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.

2381-2400 of 3485 Results
Jump to
of 175
GO