Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to SMP Cable Assemblies

Pasternack Enterprises SMA to SMP cable assembly product portfolio offers 56 standard and custom assemblies using formable or semirigid coaxial cable. SMA to SMP assemblies are manufactured using 4 unique coax cable types and 2 different SMA connectors. Our SMA to SMP cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA to SMP cable assemblies are built with 8 different cable and connector combinations. Customers may select the SMA to SMP cable assemblies that have any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships SMA to SMP cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers in stock. Excellent technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

181-200 of 704 Results
Jump to
of 36
GO