Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA to TNC Cable Assemblies

Pasternack Enterprises SMA to TNC cable assemblies product portfolio has 712 custom and standard configurations which use flexible, formable or semirigid coax cable. SMA to TNC assemblies are assembled using 36 different cable part numbers and 20 different SMA connectors. Our SMA to TNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMA to TNC cable assemblies are built with 100 different connector and cable combinations. Our customers can select the SMA to TNC cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, reverse polarity or standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships SMA to TNC cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Exceptional technical support and customer service are on hand to help you. Please contact Pasternack through email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.

1461-1480 of 1715 Results
Jump to
of 86
GO