Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
Transfer Electromechanical Relay Failsafe Switch, DC to 12.4 GHz, up to 700W, 28V Indicators, N
Product ID:
PE71S6070
Pricing
| Quantity | Price |
| 1-4 | $1,950.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series | N |
| Connector Gender | Female |
| Switch Design | Transfer |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
| Impedance | 50 Ohm |
| Maximum Input Power (CW) | 200 Watts |
| Maximum VSWR | 1.5:1 |
| Maximum Insertion Loss | 0.5 dB |
| Minimum Isolation | 60 dB |
Description
Transfer Electromechanical Relay Failsafe Switch, DC to 12.4 GHz, up to 700W, 28V Indicators, N
PE71S6070 electromechanical RF relay switch from Pasternack is a Transfer design. Our Transfer electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay Transfer switch has a maximum frequency of 12.4 GHz and maximum power of 200 Watts. The Pasternack radio frequency Transfer type N electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage 30 and switching speed of 15ms.
N type Transfer electro mechanical RF relay switch features Indicators with an isolation minimum of 60 dB. Transfer electromechanical relay radio frequency switch PE71S6070 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Transfer type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table