Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB 75 Ohm to SMB 75 Ohm Cable Assemblies

Pasternack Enterprises SMB 75 Ohm to SMB 75 Ohm cable assembly product portfolio has 42 custom and standard products which use flexible cable. SMB 75 Ohm to SMB 75 Ohm assemblies are manufactured using 3 different coax cable types and 3 unique SMB connectors. Our SMB 75 Ohm to SMB 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMB 75 Ohm to SMB 75 Ohm cable assemblies are manufactured with 6 unique connector and cable combinations. Customers can choose the SMB 75 Ohm to SMB 75 Ohm cable assemblies that have any combination of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching is available.


Pasternack's facility certified to ISO 9001:2015 ships SMB 75 Ohm to SMB 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).