Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug 75 Ohm to SMB Plug 75 Ohm Cable Assemblies

Pasternack Enterprises SMB plug 75 Ohm to SMB plug 75 Ohm cable assembly product line is made up of 42 custom and standard cable assemblies using Flexible coaxial cable. SMB plug 75 Ohm to SMB plug 75 Ohm assemblies are fabricated from 3 different cable part numbers and 3 different SMB connectors. Our SMB plug 75 Ohm to SMB plug 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SMB plug 75 Ohm to SMB plug 75 Ohm cable assemblies are available with 6 unique connector and cable combinations. Our customers can select the SMB plug 75 Ohm to SMB plug 75 Ohm cable assemblies with any combination of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


The Pasternack facility certified to ISO 9001:2015 builds and ships SMB plug 75 Ohm to SMB plug 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Exceptional technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant