Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMB Jack to 75 Ohm BNC Male Cable Using 75 Ohm PE-B150 Coax

Product ID: PE3W00066/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberPE-B150
RF Cable TypePE-B150
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm SMB Jack Connector Crimp/Solder Attachment for PE-B150, RG180, RG19575 Ohm Flexible PE-B150 Coax Cable Single Shielded with Black PVC Jacket75 Ohm BNC Male Connector Crimp/Solder Attachment for PE-B150, RG180, RG195Data Icon
PE4163PE-B150PE4633KitBOM Datasheet

75 Ohm SMB Jack to 75 Ohm BNC Male Cable Using 75

PE3W00066/HS is a SMB jack to BNC male cable using PE-B150 coax. This Pasternack SMB jack to BNC male cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm BNC for connector 2.

Our jack SMB to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W00066/HS SMB jack to BNC male cable assembly is constructed with PE-B150 coax.