75 Ohm SMB Jack to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax
Product ID:
PE3W04888
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | F |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG179B/U |
RF Cable Type | RG179 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44872.jpg) | ![](/images/product/medium/RG179B-U.jpg) | ![](/images/product/medium/PE44326.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44872 | RG179B/U | PE44326 | KitBOM Datasheet |
---|
75 Ohm SMB Jack to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax
PE3W04888 is a SMB jack to F female bulkhead cable using RG179 coax. This Pasternack SMB jack to F female bulkhead cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm F for connector 2.
Our jack SMB to female F bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W04888 SMB jack to F female bulkhead cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.