Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Jack to Water Blue FAKRA Jack Cable Using PE-C100-LSZH Coax

Product ID: PE3W00819

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, 0.100 inchLow Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketFAKRA Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, Water Blue ColorData Icon
PE4096PE-C100-LSZHPE44646ZKitBOM Datasheet

SMB Jack to Water Blue FAKRA Jack Cable Using PE-C100-LSZH Coax

PE3W00819 is a SMB jack to FAKRA jack cable using PE-C100-LSZH coax. This Pasternack SMB jack to FAKRA jack cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm FAKRA for connector 2.

Our jack SMB to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00819 SMB jack to FAKRA jack cable assembly is constructed with PE-C100-LSZH coax.