Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Jack Bulkhead to SHV Jack Bulkhead Cable Using PE-C195 Coax

Product ID: PE3W07690

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Jack Bulkhead Connector Crimp/Solder Attachment For RG58Low Loss Flexible RG58 Type Coax Cable Double Shielded with Black PE JacketSHV Jack Bulkhead Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400, .480 inch D HoleData Icon
PE44094PE-C195PE44080KitBOM Datasheet

SMB Jack Bulkhead to SHV Jack Bulkhead Cable Using PE-C195 Coax

PE3W07690 is a SMB jack bulkhead to SHV jack bulkhead cable using PE-C195 coax. This Pasternack SMB jack bulkhead to SHV jack bulkhead cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SHV for connector 2.

Our jack SMB bulkhead to jack SHV bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07690 SMB jack bulkhead to SHV jack bulkhead cable assembly is constructed with PE-C195 coax.