Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Jack Bulkhead to SSMC Plug Right Angle Cable Using RG178 Coax with HeatShrink

Product ID: PE3C5386/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG178, RG196SSMC Plug Right Angle Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE4364RG178B/UPE45496KitBOM Datasheet

SMB Jack Bulkhead to SSMC Plug Right Angle Cable Using RG178 Coax with HeatShrink

PE3C5386/HS is a SMB jack bulkhead to SSMC plug right angle cable using RG178 coax. This Pasternack SMB jack bulkhead to SSMC plug right angle cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SSMC for connector 2. SMB to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack SMB bulkhead to plug SSMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C5386/HS SMB jack bulkhead to SSMC plug right angle cable assembly is constructed with RG178 coax.