To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMB Plug to Slide-On BMA Plug Bulkhead Cable Using RG316-DS Coax

Product ID: PE3W10755

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44792RG316-DSPE45317KitBOM Datasheet

SMB Plug to Slide-On BMA Plug Bulkhead Cable Using RG316-DS Coax

PE3W10755 is a SMB plug to BMA plug bulkhead cable using RG316-DS coax. This Pasternack SMB plug to BMA plug bulkhead cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm BMA for connector 2.

Our plug SMB to plug BMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10755 SMB plug to BMA plug bulkhead cable assembly is constructed with RG316-DS coax.