Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMB Plug to BNC Male Cable Using RG316-DS Coax

Product ID: PE3530/HS
Product discontinued.
Replaced with PE3C3351/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMB Plug Connector Crimp/Solder Attachment for RG316-DS, RG188-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketBNC Male Connector Crimp/Crimp Attachment for RG188-DS, RG316-DS
PE44792RG316-DSPE45154

SMB Plug to BNC Male Cable Using RG316-DS Coax

PE3530/HS is a SMB plug to cable using RG316-DS coax. This Pasternack SMB plug to cable assembly uses a 50 Ohm SMB for connector 1 and a for connector 2.

Our plug SMB to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3530/HS SMB plug to cable assembly is constructed with RG316-DS coax.