Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm SMB Plug to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax , LF Solder

Product ID: PE37271LF
Product discontinued.
Replaced with PE3C5577LF.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm SMB Plug Connector Crimp/Solder Attachment for RG179, RG18775 Ohm F Female Bulkhead Mount Connector Crimp/Solder Attachment for RG179, RG187, .380 inch DD HoleData Icon
PE4248RG179B/UPE44326KitBOM Datasheet

75 Ohm SMB Plug to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax, LF Solder, RoHS

PE37271LF is a SMB plug to F female bulkhead cable using RG179 coax. This Pasternack SMB plug to F female bulkhead cable assembly uses a 75 Ohm SMB for connector 1 and a 75 Ohm F for connector 2.

Our plug SMB to female F bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE37271LF SMB plug to F female bulkhead cable assembly is constructed with RG179 coax.