In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMB Plug Right Angle to Blue FAKRA Jack Right Angle Cable Using PE-C100-LSZH Coax

Product ID: PE3W02197

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4052PE-C100-LSZHPE44648CKitBOM Datasheet

SMB Plug Right Angle to Blue FAKRA Jack Right Angle Cable Using PE-C100-LSZH Coax

PE3W02197 is a SMB plug right angle to FAKRA jack right angle cable using PE-C100-LSZH coax. This Pasternack SMB plug right angle to FAKRA jack right angle cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm FAKRA for connector 2. SMB right angle to FAKRA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SMB right angle to jack FAKRA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02197 SMB plug right angle to FAKRA jack right angle cable assembly is constructed with PE-C100-LSZH coax.