Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMB Plug Right Angle to SMB Plug Cable Assemblies

Pasternack Enterprises SMB plug right angle to SMB plug cable assembly product group contains 168 custom and standard designs which use Flexible coaxial cable. SMB plug right angle to SMB plug assemblies are assembled using 12 unique cable types and 4 unique SMB connectors. Our SMB plug right angle to SMB plug cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMB plug right angle to SMB plug cable assemblies are available with 24 different cable and connector combinations. Customers can choose the SMB plug right angle to SMB plug cable assemblies that have any combination of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 ships SMB plug right angle to SMB plug cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers in stock. Excellent technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant