In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMB Plug Right Angle to SMB Plug Right Angle Cable Assemblies

Pasternack Enterprises SMB plug right angle to SMB plug right angle cable assembly product line is made up of 174 custom and standard cable assemblies which use Flexible coax cable. SMB plug right angle to SMB plug right angle assemblies are built using 13 unique coaxial cable types and 4 unique SMB connectors. Our SMB plug right angle to SMB plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMB plug right angle to SMB plug right angle cable assemblies are built with 25 unique cable and connector combinations. You may choose the SMB plug right angle to SMB plug right angle cable assemblies with any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our facility certified to ISO 9001:2015 ships SMB plug right angle to SMB plug right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers available. Excellent technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant

 

1-20 of 25 Results
Jump to
of 2
GO